BNC connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CP30170
CP30184
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Impedance (integer)
(Ω)
Manufacturer part # Type (manufacturer type)

185.83 €

1 Available 3 Days 75CP30170CP30170

174.89 €

1 Available 30 Days 50CP30184CP30184

Loading...

  1. 1

Basic information

Connector type Socket. built-in Product type BNC connector RoHS-compliant Yes
Product size (length)(mm) 482.6

Tech Support