Ferrule Set【150-1,400 Pieces Per Package】 (144-BI-400)

Ferrule Set 144-BI-400
  • Volume Discount

Product Details:

Manufacturer part number: 144-BI-400

Brand: NWS

Price: 26.77

Delivery time: 3 Days


Technical Data:

Colour: Blue|Grey|Black|White|Red

Connector features: -

Insulation type: Partially insulated

Manufacturer part #: 144-BI-400

Product size (length): 90 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

144-BI-400

Part Number
144-BI-400
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector features Insulation type Manufacturer part # Product size (length)
(mm)
Type (manufacturer type)

26.77 €

400 Pieces Per Package

1 pack Available 3 Days Blue|Grey|Black|White|Red-Partially insulated144-BI-40090144-BI-400

Loading...

  1. 1

Basic information

Cross section (max.)(mm²) 2.50 Min. cross section(mm²) 0.50 Product type Ferrule set

This page is Ferrule Set, part number 144-BI-400.
You can find the detail information about specifications and dimensions on part number 144-BI-400.

Variation of this product

Part Number
144-BI-150
144-BS-1400
144-BS-500
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connector features Insulation type Manufacturer part # Product size (length)
(mm)
Type (manufacturer type)

16.93 €

150 Pieces Per Package

1 pack Available 3 Days Blue|Grey|Black|White|Red+ ferrules|Assortment tinPartially insulated144-BI-150110144-BI-150

38.57 €

1,400 Pieces Per Package

1 pack Available 3 Days Silver-Not insulated144-BS-140090144-BS-1400

19.16 €

500 Pieces Per Package

1 pack Available 3 Days Silver-Not insulated144-BS-500110144-BS-500

Tech Support