Flexiform Edge Protector (251-10409)

Flexiform Edge Protector 251-10409
  • Volume Discount

Product Details:

Manufacturer part number: 251-10409

Brand: HELLERMANN TYTON

Price: 4.45

Delivery time: 10 Days


Technical Data:

Board thickness (max.): 5 mm

Material: -

Type: -

Type (manufacturer type): G51P-D-PE-NA


(i)Remark

  • In case you would like to request/order one "X" meters long edge protector, please input "X" in the quantity field, for example: for one "3" meters long edge protector please input "3" in the quantity field.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

251-10409

Part Number
251-10409
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board thickness (max.)
(mm)
Material Type Type (manufacturer type)

4.45 €

1 Available 10 Days 5--G51P-D-PE-NA

Loading...

  1. 1

Basic information

Colour White Fire protection properties Complies with UL94 V2 Material (details) Polyethylene (PE)
Max. temperature(°C) +80 Min. temperature(°C) -30 Product type Edge protector
RoHS-compliant Yes Type (misc.) Edge Protector

This page is Flexiform Edge Protector, part number 251-10409.
You can find the detail information about specifications and dimensions on part number 251-10409.

Variation of this product

Part Number
251-10109
251-10209
251-10309
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Board thickness (max.)
(mm)
Material Type Type (manufacturer type)

2.57 €

1 Available 3 Days 1.5PE-G51P-A-PE-NA

2.57 €

1 Available 3 Days 2.40-G51P-BG51P-B-PE-NA

2.89 €

1 Available 3 Days 3.40--G51P-C-PE-NA

Tech Support