Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1.69.507.105/1002
Part Number
|
---|
1.69.507.105/1002 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Illuminant type | Light colour | Operating voltage (V) | Power | Power (W) | Type (manufacturer type) | Type (misc.) | Voltage (max.) (V) | Voltage (min.) (V) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | Colourless | Bulb | Clear | Max 28 | - | 1.2|1.20 | 1.69.507.105/1002 | with integrated incandescent lamp | 28 | 28 |
Loading...
Aperture diameter(mm) | 12.50 | Connection | Solder tag|CEE 7/16 plug (2.8 x 0.8 mm)|Solder /plug connection 2.8 x 0.8 mm | Electrical lifespan | 10000 h. |
---|---|---|---|---|---|
Fitting type (indicator lights) | Snap-in hole | IP rating | IP40 | Lifespan(h) | 10000 |
Mounting depth(mm) | 30 | Mounting type | Impress in installation opening | Product type | Standard indicator light with bulb |
Recess diameter (details)(mm) | 10 | Recess diameter(mm) | 10 | RoHS-compliant | Yes |
Shape (type) | Round aperture | Type (faceplate) | Circular |
This page is Signal Light With Lamp, part number 1.69.507.105/1002.
You can find the detail information about specifications and dimensions on part number 1.69.507.105/1002.
Part Number |
---|
1.69.507.105/1301 |
1.69.507.105/1502 |
1.69.507.117/1002 |
1.69.507.117/1301 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Illuminant type | Light colour | Operating voltage (V) | Power | Power (W) | Type (manufacturer type) | Type (misc.) | Voltage (max.) (V) | Voltage (min.) (V) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | Red (transparent) | Bulb | Red | Max 28 | - | 1.2|1.20 | 1.69.507.105/1301 | with integrated incandescent lamp | 28 | 28 | |
6.28 € | 1 | Available | 3 Days | Green (transparent) | Bulb | Green | Max 28 | - | 1.2|1.20 | 1.69.507.105/1502 | with integrated incandescent lamp | 28 | 28 | |
5.01 € | 1 | Available | 3 Days | Colourless | Neon lamp | Clear | Max 230 | - | 1.2 | 1.69.507.117/1002 | with integrated glow lamp | 230 | 230 | |
5.01 € | 1 | Available | 3 Days | Red | Neon lamp | Red | Max 230 | - | 1.2 | 1.69.507.117/1301 | with integrated glow lamp | 230 | 230 |