DIN Rail Casing / Grey / Acrylonitrile butadiene styrene (TC-7910732)

DIN Rail Casing / Grey / Acrylonitrile butadiene styrene TC-7910732
  • Volume Discount

Product Details:

Manufacturer part number: TC-7910732

Brand: TRU COMPONENTS

Price: 3.61

Delivery time: 3 Days


Technical Data:

Product size (height): 63 mm

Product size (width): 89 mm

Product size (length): 34 mm

Type (manufacturer type): 4U65030906310


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-7910732

Part Number
TC-7910732
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

3.61 €

1 Available 3 Days 6389344U65030906310

Loading...

  1. 1

Basic information

Colour Grey Material Acrylonitrile butadiene styrene Product type DIN rail casing
RoHS-compliant Yes

This page is DIN Rail Casing / Grey / Acrylonitrile butadiene styrene, part number TC-7910732.
You can find the detail information about specifications and dimensions on part number TC-7910732.

Variation of this product

Part Number
TC-7910724
TC-7910728
TC-7910772
TC-7910800
TC-7910828
TC-7910880
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

6.28 €

1 Available 3 Days 66891074U65110907310

4.13 €

1 Available 3 Days 6589534U65050907340

5.23 €

1 Available 3 Days 6590534U65050907310

4.13 €

1 Available 3 Days 6590354U65040907310

6.84 €

1 Available 3 Days 10590654U65070911310

5.75 €

1 Available 3 Days 6590704U65070907310

Tech Support