Universal Enclosures / Black, Grey, Light grey / ABS-PC (TC-7910708)

Universal Enclosures / Black, Grey, Light grey / ABS-PC TC-7910708
  • Volume Discount

Product Details:

Manufacturer part number: TC-7910708

Brand: TRU COMPONENTS

Price: 4.45

Delivery time: 3 Days


Technical Data:

Colour: Grey

IP rating: IP65

Material: -

Product size (height): 42 mm

Product size (width): 64 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-7910708

Part Number
TC-7910708
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour IP rating Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

4.45 €

1 Available 3 Days GreyIP65-4264884U63090604017

Loading...

  1. 1

Basic information

Product type Universal enclosure RoHS-compliant Yes

This page is Universal Enclosures / Black, Grey, Light grey / ABS-PC, part number TC-7910708.
You can find the detail information about specifications and dimensions on part number TC-7910708.

Variation of this product

Part Number
TC-7910704
TC-7910712
TC-7910716
TC-7910720
TC-7910736
TC-7910740
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour IP rating Material Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

5.01 €

1 Available 3 Days GreyIP65-4175894U63090804017

6.84 €

1 Available 3 Days GreyIP65-55821584U63160806017

6.84 €

1 Available 3 Days GreyIP65-581151254U63131206017

14.81 €

1 Available 3 Days GreyIP67-561261774U63181306019

1.85 €

1 Available 3 Days BlackIP54-1517264U32030202006

7.35 €

1 Available 3 Days GreyIP65ABS-PC55781184U63120806437

Tech Support