Automotive relay (1433306)

Automotive relay 1433306
  • Volume Discount

Product Details:

Manufacturer part number: 1433306

Brand: TRU COMPONENTS

Price: 2.89

Delivery time: 3 Days


Technical Data:

Dimension width: 29 mm

Coil nominal voltage: 24 Vdc

Coil nominal voltage: - V DC

Connection (components): Type C CEE 7/16 plug 6.3 mm

Contact type: 1 maker


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1433306

Part Number
1433306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension width
(mm)
Coil nominal voltage
(Vdc)
Coil nominal voltage
(V DC)
Connection (components) Contact type Product size (length)
(mm)
Relay features Switching current (max.)
(A)
Switching voltage (max.)
(V DC)
Switching voltage (max.)
(Vdc)
Type (manufacturer type)

2.89 €

1 Available 3 Days 2924-Type C CEE 7/16 plug 6.3 mm1 maker29w/o protection diode40-14SHR -4141 A SHR-24 VDC-F-A 4-pin

Loading...

  1. 1

Basic information

Dimension height(mm) 26 Max. temperature(°C) +85 Min. temperature(°C) -30
Product type Automotive relay RoHS-compliant Yes

This page is Automotive relay, part number 1433306.
You can find the detail information about specifications and dimensions on part number 1433306.

Variation of this product

Part Number
1433305
1433307
1433313
1433316
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension width
(mm)
Coil nominal voltage
(Vdc)
Coil nominal voltage
(V DC)
Connection (components) Contact type Product size (length)
(mm)
Relay features Switching current (max.)
(A)
Switching voltage (max.)
(V DC)
Switching voltage (max.)
(Vdc)
Type (manufacturer type)

2.89 €

1 Available 3 Days 2912-Type C CEE 7/16 plug 6.3 mm1 maker29w/o protection diode40-14SHR -4141 A SHR-12 VDC-F-A 4-pin

3.11 €

1 Available 3 Days 29-12Type C CEE 7/16 plug 6.3 mm1 change-over29w/o protection diode4014-SHR -4141 A SHR-12 VDC-F-C 5-pin

2.89 €

1 Available 3 Days 15.512-Type C CEE 7/16 plug 4.8 mm|Type C CEE 7/16 plug 6.3 mm1 maker23-30-14SHR -4290 SHR-12 VDC-F-A 4-pin

3.11 €

1 Available 3 Days 15.5-24Type C CEE 7/16 plug 4.8 mm|Type C CEE 7/16 plug 6.3 mm1 maker23-3014-SHR -4290 SHR-24 VDC-F-A 5-pin

Tech Support