Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CL19135
Colour | Black (matt) | Hole Ø(mm) | 5.2 | Load capacity (max.)(kg) | 3.5 |
---|---|---|---|---|---|
Material | Plastic | Product size (width)(mm) | 25 | Product size (length)(mm) | 182 |
Product type | Handle | Type (manufacturer type) | CL19135 |
This page is Handle, part number CL19135.
You can find the detail information about specifications and dimensions on part number CL19135.