Ergonomic Hand Tool For Plastic Cable Connector (ERG120)

Ergonomic Hand Tool For Plastic Cable Connector ERG120
  • Volume Discount

Product Details:

Manufacturer part number: ERG120

Brand: ABB

Price: 386.56

Delivery time: 3 Days


Technical Data:

Cable tie width (min.): 4.80 mm

Cable tie width (max.): 7.60 mm

Colour: Orange

Type (manufacturer type): ERG120

Weight: 278 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ERG120

Part Number
ERG120
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable tie width (min.)
(mm)
Cable tie width (max.)
(mm)
Colour Type (manufacturer type) Weight
(g)

386.56 €

1 3 Days 4.807.60OrangeERG120278

Loading...

  1. 1

Basic information

Product size (length)(mm) 178 Product type Cable tie tool

This page is Ergonomic Hand Tool For Plastic Cable Connector, part number ERG120.
You can find the detail information about specifications and dimensions on part number ERG120.

Variation of this product

Part Number
ERG50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable tie width (min.)
(mm)
Cable tie width (max.)
(mm)
Colour Type (manufacturer type) Weight
(g)

490.83 €

1 Available 3 Days 2.404.80BlackERG50260

Tech Support