Manufacturer part number: 76783104K991
Brand: LEONI
Price: 2.05 €
Delivery time: 3 Days
Colour: White|Yellow
Manufacturer part #: 76783104K991
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
76783104K991
Cable features | Flexible | Cable type | FLRY-B|FLRY-B | Core layout | Soft annealed electrolytic copper copper-ETP1 according to DIN EN 13 602. blank; conductor construction according to ISO 6722 |
---|---|---|---|---|---|
Core layout(mm) | 30 x 0.26 | Cross section (based on core number) (part 1 + 2) | 1 x 1.50 mm² | Cross section (each core) (part 1)(mm²) | 1.50 |
Cross section(mm²) | 1 x 1.5 | Halogen-free | No | Insulation material | PVC |
Insulation (material) | Soft PVC with properties according to ISO 6722. class B. lead-free | Layout | Type B | Max. temperature range (fixed installation)(°C) | +105 |
Max. temperature range (flexible installation)(°C) | +105 | Min. temperature range (fixed installation)(°C) | -40 | Min. temperature range (flexible installation)(°C) | -40 |
No. of leads (part 1)(x) | 1 | Outside diameter(mm) | 2.40|2.4 | Packaged | No |
Product type | Automotive wire | Sold per metre | Yes | Standards/certification marks | DIN EN 13 602. ISO 6722 |
Standards | See data sheet | Temperature range(°C) | -40 - +105 | Type | FLRY-B |
Type (manufacturer type) | FLRY-B | Wire ID code | - |
This page is Automotive wire FLRY-B, part number 76783104K991.
You can find the detail information about specifications and dimensions on part number 76783104K991.
Part Number |
---|
76783104K990 |
76783104K992 |
76783104K994 |
76783104K995 |
76783104K996 |
76783104K998 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour | Manufacturer part # |
---|---|---|---|---|---|---|
2.05 € | 1 | Available | 3 Days | White|Black | 76783104K990 | |
2.37 € | 1 | Available | 3 Days | White|Red | 76783104K992 | |
2.05 € | 1 | Available | 3 Days | White|Violet | 76783104K994 | |
2.05 € | 1 | Available | 3 Days | White|Blue | 76783104K995 | |
2.05 € | 1 | Available | 3 Days | White|Green | 76783104K996 | |
2.37 € | 1 | Available | 3 Days | White|Brown | 76783104K998 |