LED spacer 2x

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PLD2-5C

Part Number
PLD2-5C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.05 €

1 3 Days

Loading...

  1. 1

Basic information

Colour Black Product size (height)(mm) 12.2 Product size (depth)(mm) 7.7
Product size (width)(mm) 5.9 Product type LED spacer RoHS-compliant Yes
Suitable for LED 5 mm Type PLD 2-5 C

This page is LED spacer 2x, part number PLD2-5C.
You can find the detail information about specifications and dimensions on part number PLD2-5C.

Tech Support