Foot self-adhesive, circular【1-80 Pieces Per Package】 (SJ6115)

Foot self-adhesive, circular SJ6115
  • Volume Discount

Product Details:

Manufacturer part number: SJ6115

Brand: 3M

Price: 0.31

Delivery time: 3 Days


Technical Data:

Colour: Black

Max. load capacity (weight): - kg

Product size (height): 4.75 mm

Product size (Ø): 15.9 mm

Type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SJ6115

Part Number
SJ6115
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Max. load capacity (weight)
(kg)
Product size (height)
(mm)
Product size (Ø)
(mm)
Type Type (manufacturer type) Type (misc.)

0.31 €

1 Available 3 Days Black-4.7515.9-SJ6115Round

Loading...

  1. 1

Basic information

Case features self-adhesive|circular Material (details) Polyurethane Material Polyurethane
Product type Foot

This page is Foot self-adhesive, circular, part number SJ6115.
You can find the detail information about specifications and dimensions on part number SJ6115.

Variation of this product

Part Number
7100051423
SJ 5003
SJ 5009
SJ 5012
SJ 5012 MPBB
SJ 5017
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Max. load capacity (weight)
(kg)
Product size (height)
(mm)
Product size (Ø)
(mm)
Type Type (manufacturer type) Type (misc.)

12.67 €

6 Pieces Per Package

1 pack Available 3 Days Black-10.122.3-SJ 5009 MPBB-

0.17 €

1 Available 3 Days Black-511.1-SJ 5003Round

0.77 €

1 Available 3 Days Black-10.122.3-SJ 5009Round

0.21 €

1 Available 3 Days Black-3.512.7-SJ 5012Round

12.67 €

56 Pieces Per Package

1 pack Available 3 Days Black-3.512.7-SJ 5012 MPBB-

0.59 €

1 Available 3 Days Black-9.619-SJ 5017Round

Tech Support