Foot self-adhesive, square【1-40 Pieces Per Package】 (SJ 5007)

Foot self-adhesive, square SJ 5007
  • Volume Discount

Product Details:

Manufacturer part number: SJ 5007

Brand: 3M

Price: 0.17

Delivery time: 3 Days


Technical Data:

Colour: Black

Product size (height): 2.5 mm

Product size (width): 10.2 mm

Product size (length): 10.2 mm

Product size (Ø): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SJ 5007

Part Number
SJ 5007
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Product type Type (manufacturer type) Type (misc.)

0.17 €

1 Available 3 Days Black2.510.210.2-FootSJ 5007Quadratic

Loading...

  1. 1

Basic information

Case features self-adhesive|square Material (details) Polyurethane Material Polyurethane

This page is Foot self-adhesive, square, part number SJ 5007.
You can find the detail information about specifications and dimensions on part number SJ 5007.

Variation of this product

Part Number
7100051060
SJ 5018
SJ 5023
SJ 5308 MPCB
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Product type Type (manufacturer type) Type (misc.)

12.67 €

12 Pieces Per Package

1 pack Available 3 Days Transparent7.620.6-20.6FootSJ 5323 MPCB-

0.28 €

1 Available 3 Days Black5.812.712.7-FootSJ 5018Square

0.44 €

1 Available 3 Days Black7.620.620.6-BufferSJ 5023Square

12.67 €

40 Pieces Per Package

1 pack Available 3 Days Transparent3.112.7-12.7FootSJ 5308 MPCB-

Tech Support