Strand LiFY (1567783)

Strand LiFY 1567783
  • Volume Discount

Product Details:

Manufacturer part number: 1567783

Brand: TRU COMPONENTS

Price: 5.75

Delivery time: 3 Days


Technical Data:

Colour: Brown

Core layout: 10 x 0.08 mm

Cross section (based on core number) (part 1 + 2): 1 x 0.05 mm²

Cross section (each core) (part 1): 0.05 mm²

Manufacturer part #: 1180275


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1567783

Part Number
1567783
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Outside diameter
(mm)

5.75 €

1 Available 3 Days Brown10 x 0.081 x 0.05 mm²0.0511802750.80

Loading...

  1. 1

Basic information

Cable features Flexible Cable type LiFY Halogen-free No
Material (details) Tin-plated copper Max. temperature range (fixed installation)(°C) +90 Min. temperature range (fixed installation)(°C) -30
Nominal voltage(V) 1000 No. of leads (part 1)(x) 1 Packaged Yes
Product type Strand RoHS-compliant Yes Sold per metre No
Type (manufacturer type) LIFY

This page is Strand LiFY, part number 1567783.
You can find the detail information about specifications and dimensions on part number 1567783.

Variation of this product

Part Number
1567814
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Manufacturer part # Outside diameter
(mm)

25.55 €

1 Available 3 Days Violet50 x 0.081 x 0.25 mm²0.2511803441.4

Tech Support