Strand (TC-7572808)

Strand TC-7572808
  • Volume Discount

Product Details:

Manufacturer part number: TC-7572808

Brand: TRU COMPONENTS

Price: 20.23

Delivery time: 3 Days


Technical Data:

Cable features: Flame-retardant|Flexible

Cable type: LiY

Colour: Grey

Core layout: 7 x 0.2 mm

Cross section (based on core number) (part 1 + 2): 1 x 0.22 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-7572808

Part Number
TC-7572808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable features Cable type Colour Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Hole Ø (coil)
(mm)
Manufacturer part # Material (details) Max. temperature range (fixed installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Nominal voltage
(V)
No. of leads (part 1)
(x)
Outside diameter
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Sold per metre Standards Type (manufacturer type)

20.23 €

1 Available 3 Days Flame-retardant|FlexibleLiYGrey7 x 0.21 x 0.22 mm²0.2235TC-7572808Tin-plated copper---11.20--NoIEC 60332-1 (non-flammable)LiY

Loading...

  1. 1

Basic information

Halogen-free No Insulation material PVC Packaged Yes
Product type Strand RoHS-compliant Ja

This page is Strand, part number TC-7572808.
You can find the detail information about specifications and dimensions on part number TC-7572808.

Variation of this product

Part Number
TC-7572812
TC-7572816
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable features Cable type Colour Core layout
(mm)
Cross section (based on core number) (part 1 + 2) Cross section (each core) (part 1)
(mm²)
Hole Ø (coil)
(mm)
Manufacturer part # Material (details) Max. temperature range (fixed installation)
(°C)
Min. temperature range (fixed installation)
(°C)
Nominal voltage
(V)
No. of leads (part 1)
(x)
Outside diameter
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Sold per metre Standards Type (manufacturer type)

7.88 €

1 Available 3 Days Flame-retardant|FlexibleLiYOrange16 x 0.21 x 0.50 mm²0.5026TC-7572812Tin-plated copper---11.80---IEC 60332-1 (non-flammable)LiY

12.67 €

1 Available 3 Days Flat|Flexible-Brown27 x 0.190.75 mm²0.7535TC-7572816-+70-203002-2.34.5No-TC-7572816

Tech Support