Manufacturer part number: 1568694
Brand: TRU COMPONENTS
Price: 38.57 €
Delivery time: 3 Days
Core layout: 30 x 0.26 mm
Cross section (based on core number) (part 1 + 2): 1 x 1.50 mm²
Cross section (each core) (part 1): 1.50 mm²
Manufacturer part #: 1371779
Outside diameter: 2.40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1568694
Part Number
|
---|
1568694 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | Outside diameter (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
38.57 € | 1 | Available | 3 Days | 30 x 0.26 | 1 x 1.50 mm² | 1.50 | 1371779 | 2.40 | 93030 c387 |
Loading...
Cable features | Flexible | Cable type | FLRY-B | Colour | Blue |
---|---|---|---|---|---|
Halogen-free | No | Insulation material | PVC | Max. temperature range (fixed installation)(°C) | +105 |
Max. temperature range (flexible installation)(°C) | +105 | Min. temperature range (fixed installation)(°C) | -40 | Min. temperature range (flexible installation)(°C) | -40 |
No. of leads (part 1)(x) | 1 | Product type | Automotive wire | RoHS-compliant | Yes |
Sold per metre | No |
This page is Automotive wire FLRY-B, part number 1568694.
You can find the detail information about specifications and dimensions on part number 1568694.
Part Number |
---|
1568687 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Core layout (mm) | Cross section (based on core number) (part 1 + 2) | Cross section (each core) (part 1) (mm²) | Manufacturer part # | Outside diameter (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|
26.77 € | 1 | Available | 3 Days | 32 x 0.21 | 1 x 1 mm² | 1 | 1371767 | 2.10 | 93030 c 376 |