LED indicator light (multi-colour) (140429)

LED indicator light (multi-colour) 140429
  • Volume Discount

Product Details:

Manufacturer part number: 140429

Brand: TRU COMPONENTS

Price: 5.23

Delivery time: 3 Days


Technical Data:

Case colour: Black

Casing type (LEDs): -

Colour: Red|Green

Connection (components): Screws

Forward current I(F): - mA


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

140429

Part Number
140429
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case colour Casing type (LEDs) Colour Connection (components) Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Head diameter
(mm)
Head height
(mm)
IP rating LED warning light features Lens type Light intensity I(V)
(mcd)
Material Max. operating voltage
(V DC)
Max. temperature
(°C)
Min. operating voltage
(V DC)
Min. temperature
(°C)
Mounting type (LEDs) Operating voltage (range) Operating current
(mA)
Operating voltage
(V DC)
Product size (length)
(mm)
Product size (Ø)
(mm)
Radiation angle
(°)
Recess diameter
(mm)
Type Type (LEDs) Type (resistor) Wavelength
(nm)

5.23 €

1 Available 3 Days Black-Red|GreenScrews-----multicolour-------Screw-2012|126329-22AD 16-22 SS/12 V/R-G---

Loading...

  1. 1

Basic information

Product type LED indicator light (multi-colour) RoHS-compliant Yes

This page is LED indicator light (multi-colour), part number 140429.
You can find the detail information about specifications and dimensions on part number 140429.

Variation of this product

Part Number
1556769
1588016
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case colour Casing type (LEDs) Colour Connection (components) Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Head diameter
(mm)
Head height
(mm)
IP rating LED warning light features Lens type Light intensity I(V)
(mcd)
Material Max. operating voltage
(V DC)
Max. temperature
(°C)
Min. operating voltage
(V DC)
Min. temperature
(°C)
Mounting type (LEDs) Operating voltage (range) Operating current
(mA)
Operating voltage
(V DC)
Product size (length)
(mm)
Product size (Ø)
(mm)
Radiation angle
(°)
Recess diameter
(mm)
Type Type (LEDs) Type (resistor) Wavelength
(nm)

1.53 €

1 Available 3 Days -5 mmRGB-203.5----Circular1800--85--25------15-LED-5-RAINBOWNon-tinted|Water clearRadial lead620|520|465

13.75 €

1 Available 3 Days Black-Green|Red|AmberOpen end cable--3027IP67multicolour|splashproof--Polyamide 6.6308510-25Screw10 - 30 V DC2012|2444.530-20.5TC-R 9-125 LA 6-11-BMRGY 1---

Tech Support