HighPower LED (1577339)

HighPower LED 1577339
  • Volume Discount

Product Details:

Manufacturer part number: 1577339

Brand: TRU COMPONENTS

Price: 2.89

Delivery time: 51 Days


Technical Data:

Colour: Warm white

Colour temperature: 2700 3500 K

Forward current I(F): 350 mA

Forward voltage U(F): 3.4 V

Luminous flux (phi): 130 lm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1577339

Part Number
1577339
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Colour temperature
(K)
Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Luminous flux (phi)
(lm)
Type Wavelength
(nm)

2.89 €

1 Available 51 Days Warm white2700 35003503.4130--

Loading...

  1. 1

Basic information

Product type HighPower LED Radiation angle(°) 110 Type (resistor) SMD

This page is HighPower LED, part number 1577339.
You can find the detail information about specifications and dimensions on part number 1577339.

Variation of this product

Part Number
1577322
1577347
1577348
1577366
1577367
1577368
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Colour temperature
(K)
Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Luminous flux (phi)
(lm)
Type Wavelength
(nm)

2.05 €

1 Available 3 Days Green-3503.480-523

1.53 €

1 Available 3 Days Blue-3503.425-465

2.89 €

1 Available 3 Days Green-7503.480-523

2.37 €

1 Available 3 Days White6000 70003503.4130--

2.89 €

1 Available 3 Days White6000 70007504200--

2.89 €

1 Available 3 Days Yellow-3502.650-588

Tech Support