LED indicator light (140381)

LED indicator light 140381
  • Volume Discount

Product Details:

Manufacturer part number: 140381

Brand: TRU COMPONENTS

Price: 3.40

Delivery time: 3 Days


Technical Data:

Case colour: Black

Colour: Red

Connection (components): Type C CEE 7/16 plug 2.8 mm

Forward current I(F): - mA

Forward voltage U(F): - V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

140381

Part Number
140381
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case colour Colour Connection (components) Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Front panel thickness
(mm)
Head diameter
(mm)
Head height
(mm)
IP rating LED warning light features Lifespan
(h)
Light intensity I(V)
(mcd)
Material (details) Material Material properties Max. temperature
(°C)
Min. temperature
(°C)
Mounting depth
(mm)
Mounting type (LEDs) Operating current
(mA)
Operating voltage
(V AC)
Operating voltage
(V DC)
Operating voltage
(V DC/AC)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Radiation angle
(°)
Recess diameter
(mm)
Type

3.40 €

1 Available 3 Days BlackRedType C CEE 7/16 plug 2.8 mm---------------Screw20-24|24--3418-16AD16-16A/24 V/R

Loading...

  1. 1

Basic information

Product type LED indicator light RoHS-compliant Yes

This page is LED indicator light, part number 140381.
You can find the detail information about specifications and dimensions on part number 140381.

Variation of this product

Part Number
1302129
1302130
1302136
140382
140383
140384
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case colour Colour Connection (components) Forward current I(F)
(mA)
Forward voltage U(F)
(V)
Front panel thickness
(mm)
Head diameter
(mm)
Head height
(mm)
IP rating LED warning light features Lifespan
(h)
Light intensity I(V)
(mcd)
Material (details) Material Material properties Max. temperature
(°C)
Min. temperature
(°C)
Mounting depth
(mm)
Mounting type (LEDs) Operating current
(mA)
Operating voltage
(V AC)
Operating voltage
(V DC)
Operating voltage
(V DC/AC)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Radiation angle
(°)
Recess diameter
(mm)
Type

5.23 €

1 Available 3 Days Stainless steelGreenType C CEE 7/16 plug 2.8 mm----2IP67----Brassnickel plated---Screw and union15-12--37.118-16GQ16F-D/J/G/12 V/N

5.23 €

1 Available 3 Days Stainless steelBlueType C CEE 7/16 plug 2.8 mm----2IP67----Brassnickel plated---Screw and union15-12--37.118-16GQ16F-D/J/B/12 V/N

5.23 €

1 Available 3 Days Stainless steelRedScrews----2IP67----Brassnickel plated---Screw and union15-12--35.518-16GQ16F-D/R/12V/N

3.40 €

1 Available 3 Days BlackGreenType C CEE 7/16 plug 2.8 mm---------------Screw20-24|24--3418-16AD16-16A/24 V/G

3.40 €

1 Available 3 Days BlackBlueType C CEE 7/16 plug 2.8 mm---------------Screw20-24|24--3418-16AD16-16A/24 V/B

3.40 €

1 Available 3 Days BlackWhiteType C CEE 7/16 plug 2.8 mm---------------Screw20-24|24--3418-16AD16-16A/24 V/W

Tech Support