LED bulb (TC-7495164)

LED bulb TC-7495164
  • Volume Discount

Product Details:

Manufacturer part number: TC-7495164

Brand: TRU COMPONENTS

Price: 6.84

Delivery time: 3 Days


Technical Data:

Colour: Green

Head diameter: 9.5 mm

Head height: 4.8 mm

Recess diameter: 8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TC-7495164

Part Number
TC-7495164
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Head diameter
(mm)
Head height
(mm)
Recess diameter
(mm)

6.84 €

1 Available 3 Days Green9.54.88

Loading...

  1. 1

Basic information

Case colour Stainless steel Connection (components) Open end cable IP rating IP67
Material Stainless steel Max. temperature(°C) +55 Min. temperature(°C) -25
Operating voltage(V) 12 Product type LED bulb RoHS-compliant Yes

This page is LED bulb, part number TC-7495164.
You can find the detail information about specifications and dimensions on part number TC-7495164.

Variation of this product

Part Number
TC-7495128
TC-7495132
TC-7495136
TC-7495168
TC-7495176
TC-7495180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Head diameter
(mm)
Head height
(mm)
Recess diameter
(mm)

5.75 €

1 Available 3 Days Red73.56

5.75 €

1 Available 3 Days Green73.56

5.75 €

1 Available 3 Days Blue73.56

6.84 €

1 Available 3 Days Blue9.54.88

6.28 €

1 Available 3 Days Red11.51.510

6.28 €

1 Available 3 Days Green11.51.510

Tech Support