LED wired (1093632)

LED wired 1093632
  • Volume Discount

Product Details:

Manufacturer part number: 1093632

Brand: TRU COMPONENTS

Price: 1.85

Delivery time: 3 Days


Technical Data:

Casing type (LEDs): 5 mm

Colour: Red|White

Colour coordinates: -

Colour rendering index: -

Colour temperature: 6500 K


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1093632

Part Number
1093632
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Casing type (LEDs) Colour Colour coordinates Colour rendering index Colour temperature
(K)
Flash frequency
(Hz)
Forward current I(F)
(mA)
Forward voltage U(F)
(V)
LED warning light features Lens type Light intensity I(V)
(mcd)
Luminous flux (phi)
(lm)
Max. temperature
(°C)
Min. temperature
(°C)
Operating voltage
(V)
Product size (Ø)
(mm)
Radiation angle
(°)
RoHS-compliant Technology (LEDs) Type Type (LEDs) Type (resistor) Wavelength
(nm)

1.85 €

1 Available 3 Days 5 mmRed|White--6500-20|202|3.3multicolourCircular1910|1600-80-25--43|28Yes-YBR-50 FRW01-AWater clear|Non-tintedRadial lead620

Loading...

  1. 1

Basic information

Product type LED wired

This page is LED wired, part number 1093632.
You can find the detail information about specifications and dimensions on part number 1093632.

Variation of this product

Part Number
1093630
1093631
1093636
1556770
1556771
1556866
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Casing type (LEDs) Colour Colour coordinates Colour rendering index Colour temperature
(K)
Flash frequency
(Hz)
Forward current I(F)
(mA)
Forward voltage U(F)
(V)
LED warning light features Lens type Light intensity I(V)
(mcd)
Luminous flux (phi)
(lm)
Max. temperature
(°C)
Min. temperature
(°C)
Operating voltage
(V)
Product size (Ø)
(mm)
Radiation angle
(°)
RoHS-compliant Technology (LEDs) Type Type (LEDs) Type (resistor) Wavelength
(nm)

1.85 €

1 Available 3 Days 3 mmRed|White--6500-20|202|3.3multicolourCircular1000|1870-80-25--46|44Yes-YBR-30 FRW 00-AWater clear|Non-tintedRadial lead620

1.85 €

1 Available 3 Days 4 mmRed|White--6500-20|202|3.3multicolourCircular790|2750-80-25--68|71Yes-YBR-40 FRW 00-AWater clear|Non-tintedRadial lead620

1.53 €

1 Available 3 Days 3 mmRed|White--6500-20|202|3.3multicolourCircular1000|5040-80-25--34|43Yes-YBR-30 FRW 00-CWater clear|Non-tintedRadial lead620

1.85 €

1 Available 3 Days 8 mmYellow-orange----601.9-Circular-2.5----360Yes--White|DiffusedRadial lead585

1.85 €

1 Available 3 Days 8 mmRed----601.9-Circular-2.5----360Yes--White|DiffusedRadial lead620

1.85 €

1 Available 3 Days 10 mmWhite-7510000-303.6-Circular80000-----20Yes-LED-10-80.000WWater clearRadial lead-

Tech Support