Screw cap【1-10 Pieces Per Package】

Screw cap
  • Volume Discount
[Specifications]
・Product type: Screw cap
・Compatible with: D01
・Nominal voltage(V): 400
・Nominal voltage(V AC): 500, 750

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5SH1161
5SH1221
5SH123
5SH1231
5SH4100
5SH4116
5SH4163
5SH4317
5SH4363
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Fuse size Nominal current
(A)
Nominal voltage
(V)
Nominal voltage
(V AC)
Product size (depth)
(mm)
Product size (width)
(mm)
RoHS-compliant Size Type Type (misc.)

17.01 €

1 Available 3 Days --DIII63-750--Ja---

12.73 €

1 Available 3 Days --DII25-500--Ja--With test hole

1.35 €

1 Available 3 Days --DIII63-500--Ja--With test hole

3.44 €

1 Available 3 Days --DIII63-500--Ja--With test hole

140.04 €

10 Pieces Per Package

1 pack 9 Days White-D03100400-4437JaD03--

0.79 €

1 Available 3 Days Black-D0116400----D01D01 screw cap insulation material with test hole-

0.76 €

1 3 Days Black-D0263400----D02D02 screw cap with insulating verifier-

0.71 €

1 3 Days WhiteD01D0116400----D01D01 screw cap ceramic with inspection hole-

2.60 €

1 Available 3 Days White-D0263400----D02D02 ceramic screw cap without test lock. sealable-

Loading...

  1. 1

Basic information

Product type Screw cap

Tech Support