Fuse bottom

Fuse bottom
  • Volume Discount
[Specifications]
・Nominal voltage(V): 690
・Product type: Fuse bottom
・Fuse size: 1
・Nominal current(A): 160, 250
・Number of pins: 1, 3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3NH3051
3NH3230
3NH4032
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fuse size Nominal current
(A)
Number of pins Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)

10.07 €

1 3 Days -16011216139

26.91 €

1 Available 3 Days 12501---

39.20 €

1 14 Days -160312260102

Loading...

  1. 1

Basic information

Nominal voltage(V) 690 Product type Fuse bottom RoHS-compliant Ja

Tech Support