RCCB【1-36 Pieces Per Package】 (5SM21216)

RCCB 5SM21216
  • Volume Discount

Product Details:

Manufacturer part number: 5SM21216

Brand: SIEMENS

Price: 91.76

Delivery time: 13 Days


Technical Data:

Colour: -

Differential current rating: 0.01 A

Nominal current: 16 A

Nominal voltage: 230 V

Nominal voltage (details): - V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SM21216

Part Number
5SM21216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Differential current rating
(A)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Number of pins Operating voltage
(V AC)
Product size (height)
(mm)
Product size (width)
(mm)
Release characteristics RoHS-compliant Switch-off capacity Switch-off capacity
(kA)
Type Type (misc.)

91.76 €

1 Available 13 Days -0.0116230-2-9071-Ja----

Loading...

  1. 1

Basic information

Product size (depth)(mm) 70 Product type RCCB

This page is RCCB, part number 5SM21216.
You can find the detail information about specifications and dimensions on part number 5SM21216.

Variation of this product

Part Number
5SM23223
5SM23226KK01
5SM23236
5SM23253
5SM23256KK01
5SM23260
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Differential current rating
(A)
Nominal current
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Number of pins Operating voltage
(V AC)
Product size (height)
(mm)
Product size (width)
(mm)
Release characteristics RoHS-compliant Switch-off capacity Switch-off capacity
(kA)
Type Type (misc.)

252.04 €

1 Available 13 Days -0.0340230-2----Ja----

151.25 €

1 13 Days -0.0340230-2-9071-Ja----

60.49 €

1 9 Days -0.0340230-2-9070-Ja----

345.20 €

1 13 Days -0.0363230-2----Ja----

230.12 €

1 Available 14 Days -0.0363230-2-9071-Ja----

296.92 €

1 9 Days -0.0363230-2-9070-Ja----

Tech Support