NEOZED fuse【10 Pieces Per Package】 (5SE2302)

NEOZED fuse 5SE2302
  • Volume Discount

Product Details:

Manufacturer part number: 5SE2302

Brand: SIEMENS

Price: 6.87

Delivery time: 3 Days


Technical Data:

Colour: White

Duty class: gG

Fuse size: D01

Nominal current: 2 A

Nominal current (details): 2 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5SE2302

Part Number
5SE2302
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Duty class Fuse size Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage (details)
(Vdc)
Nominal voltage (details)
(V DC)
RoHS-compliant Size Type (misc.)

6.87 €

10 Pieces Per Package

1 pack Available 3 Days WhitegGD0122400 V/AC. 250--D01D01

Loading...

  1. 1

Basic information

Nominal voltage(V) 400 Operating class gL/ gG Product type NEOZED fuse
Switch-off capacity(kA) 50

This page is NEOZED fuse, part number 5SE2302.
You can find the detail information about specifications and dimensions on part number 5SE2302.

Variation of this product

Part Number
5SE2306
5SE2310
5SE2316
5SE2320
5SE2325
5SE2335
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Duty class Fuse size Nominal current
(A)
Nominal current (details)
(A)
Nominal voltage (details)
(Vdc)
Nominal voltage (details)
(V DC)
RoHS-compliant Size Type (misc.)

6.87 €

10 Pieces Per Package

1 pack Available 3 Days -gL|gGD0166-400 V/AC 250-D01D01

5.79 €

10 Pieces Per Package

1 pack Available 3 Days WhitegL|gGD011010-400 V/AC 250JaD01D01

5.79 €

10 Pieces Per Package

1 pack Available 3 Days -gL|gGD011616-400 V/AC 250-D01D01

6.87 €

10 Pieces Per Package

1 pack Available 3 Days -gL|gGD022020400 V/AC 250--D02D02

6.87 €

10 Pieces Per Package

1 pack Available 3 Days WhitegL|gGD022525-400 V/AC 250 - 18-D02D02

9.52 €

10 Pieces Per Package

1 pack Available 3 Days WhitegL|gGD023535-400 V/AC 250-D02D02

Tech Support