Optical jack transceiver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FC6842135TR

Part Number
FC6842135TR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Manufacturer part # FC6842135TR Product type FO connector RoHS-compliant Yes
Connection (components) Toslink Enclosure material PBT Functions Toslink transceiver
Manufacturer Cliff Mounting type Print Product size (height)(mm) 17.15
Product size (width)(mm) 18.2 Product size (length)(mm) 29.8 Supply voltage (num.)(V) 5

This page is Optical jack transceiver, part number FC6842135TR.
You can find the detail information about specifications and dimensions on part number FC6842135TR.

Tech Support