Optical jack receiver

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FC684205R

Part Number
FC684205R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Manufacturer part # FC684205R Product type FO connector RoHS-compliant Yes
Case type PBT +30G. ABS 94-V-0 Connection (components) ORJ-5 Enclosure material PBT
Functions Toslink receiver Manufacturer Cliff Mounting type Print
Operating temperature (max.) (num)(°C) +70 Operating temperature (min.) (num)(°C) -20 Supply voltage (num.)(V) 7

This page is Optical jack receiver, part number FC684205R.
You can find the detail information about specifications and dimensions on part number FC684205R.

Tech Support