FO connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CP30218
CP30218X
FCR684206R
FCR684208R
FCR684208T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type Case type Connection (components) Connector type Enclosure material Functions Mounting type Operating temperature (max.) (num)
(°C)
Operating temperature (min.) (num)
(°C)
Product size (height)
(mm)
Product size (width)
(mm)
Supply voltage (num.)
(V)

3.35 €

1 3 Days CP30218---Socket--Recess-mount--3126-

6.28 €

1 Available 3 Days CP30218X---Socket--Recess-mount--3126-

7.35 €

1 Available 3 Days FCR684206RFC684206RPBT +30G. ABS 94-V-0ORJ-6-PBTToslink receiverPrint+70-20--7

4.45 €

1 Available 3 Days FCR684208RFC684208RPBT +30G. ABS 94-V-0ORJ-8-PBTToslink receiverPrint+70-20--7

3.11 €

1 Available 3 Days FCR684208TFC684208T-OTJ-8-PBTToslink transmitterPrint+70-20--7

Loading...

  1. 1

Basic information

Product type FO connector RoHS-compliant Yes Manufacturer Cliff

Tech Support