Cables for Inverters (511216)

Cables for Inverters 511216
  • Volume Discount

Product Details:

Manufacturer part number: 511216

Brand: VOLTCRAFT

Price: 67.43

Delivery time: 3 Days


Technical Data:

Cable cross-section: 35 mm²

Cable length: 3 m

Compatible with (details): NPI-2000 W-types|SWD-1200/12|SWD-2000/24

Suitable for (inverters): Voltcraft NPI-2000 W|Voltcraft SW-1200 12V|Voltcraft SWD-2000/24

Type (manufacturer type): 511216


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

511216

Part Number
511216
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable cross-section
(mm²)
Cable length
(m)
Compatible with (details) Suitable for (inverters) Type (manufacturer type) Type (misc.)

67.43 €

1 Available 3 Days 353NPI-2000 W-types|SWD-1200/12|SWD-2000/24Voltcraft NPI-2000 W|Voltcraft SW-1200 12V|Voltcraft SWD-2000/24511216Matching cable loom 3 m/35 mm²

Loading...

  1. 1

Basic information

Product type Cables

This page is Cables for Inverters, part number 511216.
You can find the detail information about specifications and dimensions on part number 511216.

Variation of this product

Part Number
511214
511215
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable cross-section
(mm²)
Cable length
(m)
Compatible with (details) Suitable for (inverters) Type (manufacturer type) Type (misc.)

37.67 €

1 Available 3 Days 252NPI 1000-12|SWD-600/12|SWD-1200/24Voltcraft SW-600 12V|Voltcraft SWD-1200/24511214Matching cable loom 2 m/25 mm²

50.03 €

1 Available 3 Days 352NPI-2000 W-types|SWD-1200/12|SWD-2000Voltcraft NPI-2000 W|Voltcraft SWD-1200/12|Voltcraft SWD-2000/12511215Matching cable loom 2 m/35 mm²

Tech Support