4696 Klauke Ferrule 1 x 0.50 mm² x 6 mm Partially insulated White 1000 pc(s【1,000 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4696

Part Number
4696
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.43 €

1,000 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 12 Conforming wire size(AWG) 22 Insulation material Polypropylene
Colour White Contact material Cathode copper. tin plated Country colour code DIN
Cross-section x Length 1 x 0.50 mm² x 6 mm Cross section (per pin/core)(mm²) 0.5 Cross section (based on core number)(mm²) 1 x 0.50
Insulation type Partially insulated Manufacturer part # 4696 No. of leads 1
Product type Ferrule Sleeve length(mm) 6 Temperature range(°C) up to +105
Type (manufacturer type) 4696

This page is 4696 Klauke Ferrule 1 x 0.50 mm² x 6 mm Partially insulated White 1000 pc(s, part number 4696.
You can find the detail information about specifications and dimensions on part number 4696.

Tech Support