Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8708
Overall Length(mm) | 15 | Conforming wire size(AWG) | 19 | Insulation material | Polypropylene |
---|---|---|---|---|---|
Colour | Grey | Contact material | Cathode copper. tin plated | Country colour code | DIN |
Cross-section x Length | 2 x 0.75 mm² x 8 mm | Cross section (per pin/core)(mm²) | 0.75 | Cross section (based on core number)(mm²) | 2 x 0.75 |
Insulation type | Partially insulated | Manufacturer part # | 8708 | No. of leads | 2 |
Product type | Twin ferrule | Sleeve length(mm) | 8 | Temperature range(°C) | up to +105 |
Type (manufacturer type) | 8708 |
This page is 8708 Klauke Twin ferrule 2 x 0.75 mm² x 8 mm Partially insulated Grey 1000, part number 8708.
You can find the detail information about specifications and dimensions on part number 8708.