Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
17412
Overall Length(mm) | 20 | Conforming wire size(AWG) | 12 | Insulation material | Polypropylene |
---|---|---|---|---|---|
Colour | Orange | Contact material | Cathode copper. tin plated | Country colour code | FR |
Cross-section x Length | 1 x 4 mm² x 12 mm | Cross section (per pin/core)(mm²) | 4 | Cross section (based on core number)(mm²) | 1 x 4 |
Insulation type | Partially insulated | Manufacturer part # | 17412 | No. of leads | 1 |
Product type | Ferrule | Sleeve length(mm) | 12 | Temperature range(°C) | up to +105 |
Type (manufacturer type) | 17412 |
This page is 17412 Klauke Ferrule 1 x 4 mm² x 12 mm Partially insulated Orange 100 pc(s), part number 17412.
You can find the detail information about specifications and dimensions on part number 17412.