Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ACT212
Part Number
|
---|
ACT212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Coil nominal voltage (Vdc) | Coil nominal voltage (V DC) | Connection (components) | Connection | Contact type | Durability | Insulation resistance (MΩ) | Nominal current (details) | Nominal voltage (details) (V) | Nominal voltage (details) (Vdc) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Operating voltage (Vdc) | Power consumption (mW) | Power consumption (W) | Product size (length) (mm) | Resistance (coil) (Ω) | Switching capacity | Switching current (IS max.) | Switching current (max.) (A) | Switching current (min.) (A) | Switching capacity (A) | Switching current (A) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching voltage (V DC) | Switching voltage (Vdc) | Switching voltage (max.) (Vdc) | Switching capacity (Vdc) | Switching capacity (max.) (W) | Switch-on current (A) | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.28 € | 1 | Available | 3 Days | 13.5 | 7.2 | -40 - +85 | 12 | - | - | 2 change-overs|2 changeovers | 1 x 107 | - | - | - | 12 | - | - | - | 800 | - | 17.4 | 180 | - | - | 20 | (at 12 V/DC) 1 | - | - | - | - | - | - | 14 | (NO) 20 A/14 V / DC. (NC) 10 A/14 | - | - | - | ACT212 | ACT212 | 2 changeover contact. 2 coils. 8 contacts |
Loading...
Contact material | Silver alloy | Max. temperature(°C) | +85 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Product type | Automotive relay | Relay features | w/o elbow mount |
This page is Automotive relay, part number ACT212.
You can find the detail information about specifications and dimensions on part number ACT212.
Configure
Basic Attributes
Coil nominal voltage(V DC)
Connection
Insulation resistance(MΩ)
Nominal current (details)
Nominal voltage (details)(V)
Nominal voltage (details)(V DC)
Operating voltage(V DC)
Operating voltage(Vdc)
Power consumption(W)
Switching capacity
Switching current (IS max.)
Switching capacity(A)
Switching current(A)
Switching capacity(V DC)
Switching voltage (max.)(V DC)
Switching voltage(V DC)
Switching voltage(Vdc)
Switching capacity (max.)(W)
Switch-on current(A)
Temperature range(°C)
Dimension height(mm)
Dimension width(mm)
Ambient temperature(°C)
Coil nominal voltage(Vdc)
Connection (components)
Contact type
Durability
Nominal voltage (details)(Vdc)
Power consumption(mW)
Product size (length)(mm)
Resistance (coil)(Ω)
Switching current (max.)(A)
Switching current (min.)(A)
Switching voltage (max.)(Vdc)
Switching capacity(Vdc)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ACT112 |
ACT512 |
CB112 |
CB124 |
CB1AP12 |
CB1AP24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Coil nominal voltage (Vdc) | Coil nominal voltage (V DC) | Connection (components) | Connection | Contact type | Durability | Insulation resistance (MΩ) | Nominal current (details) | Nominal voltage (details) (V) | Nominal voltage (details) (Vdc) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Operating voltage (Vdc) | Power consumption (mW) | Power consumption (W) | Product size (length) (mm) | Resistance (coil) (Ω) | Switching capacity | Switching current (IS max.) | Switching current (max.) (A) | Switching current (min.) (A) | Switching capacity (A) | Switching current (A) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching voltage (V DC) | Switching voltage (Vdc) | Switching voltage (max.) (Vdc) | Switching capacity (Vdc) | Switching capacity (max.) (W) | Switch-on current (A) | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | 13.5 | 7.2 | -40 - +85 | 12 | - | - | 1 change-over|1 changeover | 1 x 107 | - | - | - | 12 | - | - | - | 800 | - | 17.4 | 180 | - | - | 20 | (at 12 V/DC) 1 | - | - | - | - | - | - | 14 | (NO) 20 A/14 V / DC. (NC) 10 A/14 | - | - | - | ACT112 | ACT112 | 1 changeover contact. 1 coil | ||
6.28 € | 1 | Available | 3 Days | 13.5 | 14 | -40 - +85 | 12 | - | - | 2 change-overs|2 changeovers | 1 x 107 | - | - | - | 12 | - | - | - | 800 | - | 17.4 | 180 | - | - | 20 | (at 12 V/DC) 1 | - | - | - | - | - | - | 14 | (NO) 20 A/14 V / DC. (NC) 10 A/14 | - | - | - | ACT512 | ACT512 | 2 changeover contact. 2 coils. 10 contacts | ||
6.84 € | 1 | Available | 3 Days | 25 | 26 | -40 - +85 | - | 12 | Type C CEE 7/16 plug 6.3 mm | Spade plug 6.3 mm | 1 change-over|1 changeover | 1 x 106 | (500 V/DC) Min 20 | - | 12 | - | - | max. 16 | - | - | 1.4 | 26 | 103 | - | - | 40 | - | - | 40 | 40 A/14 | 14 | 14 | - | - | - | - | - | - | CB112 | CB112 | Plug-in | |
7.35 € | 1 | Available | 3 Days | 25 | 26 | -40 - +85 | - | 24 | Type C CEE 7/16 plug 6.3 mm | Spade plug 6.3 mm | 1 change-over|1 changeover | 1 x 106 | (500 V/DC) Min 20 | - | 24 | - | - | max. 32 | - | - | 1.8 | 26 | 320 | - | - | 20 | - | - | 20 | 20 A/28 | 28 | 28 | - | - | - | - | - | - | CB124 | CB124 | Plug in | |
6.28 € | 1 | Available | 3 Days | 25 | 26 | -40 - +85 | 12 | - | Solder pins | PCB connection | 1 maker|1 Closer | 1 x 106 | (500 V/DC) Min 20 | - | 12 | - | - | - | max. 16 | - | 1.4 | 26 | 103 | - | - | 40 | - | - | 40 | - | - | - | 14 | 14 | 40 A/14 | - | - | - | CB1AP12 | CB1AP12 | PC board | |
6.28 € | 1 | Available | 3 Days | 25 | 26 | -40 - +85 | 24 | - | Solder pins | PCB connection | 1 maker|1 Closer | 1 x 106 | (500 V/DC) Min 20 | - | 24 | - | - | - | max. 32 | - | 1.8 | 26 | 320 | - | - | 20 | - | - | 20 | - | - | - | 28 | 28 | 20 A/28 | - | - | - | CB1AP24 | CB1AP24 | PC board |