Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CM112
Part Number
|
---|
CM112 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Coil nominal voltage (Vdc) | Coil nominal voltage (V DC) | Connection (components) | Connection | Contact type | Durability | Insulation resistance (MΩ) | Nominal current (details) | Nominal voltage (details) (V) | Nominal voltage (details) (Vdc) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Operating voltage (Vdc) | Power consumption (mW) | Power consumption (W) | Product size (length) (mm) | Resistance (coil) (Ω) | Switching capacity | Switching current (IS max.) | Switching current (max.) (A) | Switching current (min.) (A) | Switching capacity (A) | Switching current (A) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching voltage (V DC) | Switching voltage (Vdc) | Switching voltage (max.) (Vdc) | Switching capacity (Vdc) | Switching capacity (max.) (W) | Switch-on current (A) | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | 22 | 15 | - | 12 | - | Type C CEE 7/16 plug 6.3 mm | - | 1 change-over | 1 x 106 | - | - | - | - | - | - | - | - | - | 20 | 103 | - | - | 35 | - | 35 | - | - | - | - | - | 14 | - | - | - | - | CM112 | CM112 | 1 changeover contact |
Loading...
Contact material | Silver alloy | Max. temperature(°C) | +85 | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
Product type | Automotive relay | Relay features | w/o elbow mount |
This page is Automotive relay, part number CM112.
You can find the detail information about specifications and dimensions on part number CM112.
Configure
Basic Attributes
Ambient temperature(°C)
Coil nominal voltage(V DC)
Connection
Insulation resistance(MΩ)
Nominal current (details)
Nominal voltage (details)(V)
Nominal voltage (details)(Vdc)
Nominal voltage (details)(V DC)
Operating voltage(V DC)
Operating voltage(Vdc)
Power consumption(mW)
Power consumption(W)
Switching capacity
Switching current (IS max.)
Switching current (min.)(A)
Switching current(A)
Switching capacity(V DC)
Switching voltage (max.)(V DC)
Switching voltage(V DC)
Switching voltage(Vdc)
Switching capacity(Vdc)
Switching capacity (max.)(W)
Switch-on current(A)
Temperature range(°C)
Dimension height(mm)
Dimension width(mm)
Coil nominal voltage(Vdc)
Connection (components)
Contact type
Durability
Product size (length)(mm)
Resistance (coil)(Ω)
Switching current (max.)(A)
Switching capacity(A)
Switching voltage (max.)(Vdc)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CB112 |
CB124 |
CB1AP12 |
CP112 |
JJM112 |
JJM1A12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Coil nominal voltage (Vdc) | Coil nominal voltage (V DC) | Connection (components) | Connection | Contact type | Durability | Insulation resistance (MΩ) | Nominal current (details) | Nominal voltage (details) (V) | Nominal voltage (details) (Vdc) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Operating voltage (Vdc) | Power consumption (mW) | Power consumption (W) | Product size (length) (mm) | Resistance (coil) (Ω) | Switching capacity | Switching current (IS max.) | Switching current (max.) (A) | Switching current (min.) (A) | Switching capacity (A) | Switching current (A) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching voltage (V DC) | Switching voltage (Vdc) | Switching voltage (max.) (Vdc) | Switching capacity (Vdc) | Switching capacity (max.) (W) | Switch-on current (A) | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | 25 | 26 | -40 - +85 | - | 12 | Type C CEE 7/16 plug 6.3 mm | Spade plug 6.3 mm | 1 change-over|1 changeover | 1 x 106 | (500 V/DC) Min 20 | - | 12 | - | - | max. 16 | - | - | 1.4 | 26 | 103 | - | - | 40 | - | - | 40 | 40 A/14 | 14 | 14 | - | - | - | - | - | - | CB112 | CB112 | Plug-in | |
7.35 € | 1 | Available | 3 Days | 25 | 26 | -40 - +85 | - | 24 | Type C CEE 7/16 plug 6.3 mm | Spade plug 6.3 mm | 1 change-over|1 changeover | 1 x 106 | (500 V/DC) Min 20 | - | 24 | - | - | max. 32 | - | - | 1.8 | 26 | 320 | - | - | 20 | - | - | 20 | 20 A/28 | 28 | 28 | - | - | - | - | - | - | CB124 | CB124 | Plug in | |
6.28 € | 1 | Available | 3 Days | 25 | 26 | -40 - +85 | 12 | - | Solder pins | PCB connection | 1 maker|1 Closer | 1 x 106 | (500 V/DC) Min 20 | - | 12 | - | - | - | max. 16 | - | 1.4 | 26 | 103 | - | - | 40 | - | - | 40 | - | - | - | 14 | 14 | 40 A/14 | - | - | - | CB1AP12 | CB1AP12 | PC board | |
4.71 € | 1 | Available | 3 Days | 9.5 | 13 | - | 12 | - | - | 1 change-over | - | - | - | - | 12 | - | - | - | 640 | - | 14 | 225 | - | - | 20 | - | 14 V/DC/(NO) 20 A. (NC) 10 | - | - | - | - | - | 14 | - | - | - | - | CP112 | CP112 | 1 changeover contact | ||
4.13 € | 1 | Available | 3 Days | 13.9 | 12 | -40 - +85 | 12 | - | - | 1 change-over|1 changeover | 1 x 107 | - | 12 VDC | - | 12 | - | - | 10 - 16 | 340 | - | 15.5 | 225 | - | 35 A/120 s. 25 A/1 h | 20 | (at 12 V/DC) 1 | - | - | - | - | - | - | 14 | (Closer) 20 A/14 V/DC. (Opener) 10 A/14 | - | 40 | - | JJM112 | JJM112 | 1 changeover contact | ||
3.93 € | 1 | Available | 3 Days | 13.9 | 12 | -40 - +85 | 12 | - | - | 1 maker|1 Closer | 1 x 107 | - | 12 VDC | - | 12 | - | - | 10 - 16 | 640 | - | 15.5 | 225 | - | 35 A/120 s. 25 A/1 h | 20 | (at 12 V/DC) 1 | - | - | - | - | - | - | 14 | 20 A/14 | - | 40 | - | JJM1A12 | JJM1A12 | 1 normally open contact |