Manufacturer part number: HD67117
Brand: WACHENDORFF
Price: 294.05 €
Delivery time: 3 Days
Manufacturer part #: HD67117
Type (manufacturer type): HD67117
Type (misc.): CAN Bus repeater for CAN 2.0A CANopen
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HD67117
Current consumption(mA) | 200 | Interface(s) | 2 x CAN 2.0 | Interfaces (Advantech) | CAN bus |
---|---|---|---|---|---|
Operating temperature (range) | -20 up to +70 °C | Operating temperature (max.)(°C) | +70 | Operating temperature (min.)(°C) | -20 |
Operating voltage(V AC) | 24 VDC | Operating voltage(V DC) | 24 | Product size (height)(mm) | 107 |
Product size (depth)(mm) | 120 | Product size (width)(mm) | 23 | Product type | Repeater |
This page is Repeater, part number HD67117.
You can find the detail information about specifications and dimensions on part number HD67117.
Part Number |
---|
HD67181 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|
294.05 € | 1 | Available | 3 Days | HD67181 | HD67181 | CAN Bus repeater for CAN 2.0B |