1686 Klauke Ferrule 1 x 0.34 mm² x 6 mm Partially insulated Green 1000 pc(s【1,000 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1686

Part Number
1686
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.52 €

1,000 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 11 Conforming wire size(AWG) 24 Insulation material Polypropylene
Colour Green Contact material Cathode copper. tin plated Cross-section x Length 1 x 0.34 mm² x 6 mm
Cross section (per pin/core)(mm²) 0.34 Cross section (based on core number)(mm²) 1 x 0.34 Insulation type Partially insulated
Manufacturer part # 1686 No. of leads 1 Product type Ferrule
Sleeve length(mm) 6 Temperature range(°C) up to +105 Type (manufacturer type) 1686

This page is 1686 Klauke Ferrule 1 x 0.34 mm² x 6 mm Partially insulated Green 1000 pc(s, part number 1686.
You can find the detail information about specifications and dimensions on part number 1686.

Tech Support