Cable Stripper (1451-49-VDE-180)

Cable Stripper 1451-49-VDE-180
  • Volume Discount

Product Details:

Manufacturer part number: 1451-49-VDE-180

Brand: NWS

Price: 43.49

Delivery time: 3 Days


Technical Data:

Material properties: -

Operating range: -

Operating range (diameter): -

Operating range (diameter) (max.): - mm

Operating range (cross section) (max.): - mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1451-49-VDE-180

Part Number
1451-49-VDE-180
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material properties Operating range Operating range (diameter) Operating range (diameter) (max.)
(mm)
Operating range (cross section) (max.)
(mm²)
Product size (length)
(mm)
Product type Suitable for Type Weight
(g)
Wire hardness (max.) Working area (cross section) Working area diameter (min.)
(mm)

43.49 €

1 Available 3 Days -----180Cable stripper--235---

Loading...

  1. 1

Basic information

Material Tool steel

This page is Cable Stripper, part number 1451-49-VDE-180.
You can find the detail information about specifications and dimensions on part number 1451-49-VDE-180.

Variation of this product

Part Number
145-49-VDE-160
145-69-160
145-69-VDE-160
1451-69-180
1451-69-VDE-180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material properties Operating range Operating range (diameter) Operating range (diameter) (max.)
(mm)
Operating range (cross section) (max.)
(mm²)
Product size (length)
(mm)
Product type Suitable for Type Weight
(g)
Wire hardness (max.) Working area (cross section) Working area diameter (min.)
(mm)

33.37 €

1 Available 3 Days ------Cable stripper--170---

23.55 €

1 Available 3 Days tempered-5 mm (max)510160Cable stripperInsulated cables145-69-160165-10 mm² (max)-

23.55 €

1 Available 3 Days temperedup to Ø 5 mm. Conductor cross-section 10 mm²5 mm (max)510160VDE cable stripperInsulated cables|Wires and strands145-69-VDE-160185Cable10 mm² (max)-

39.83 €

1 Available 3 Days -----180Cable stripper--230---

42.41 €

1 Available 3 Days tempered-8 up to 13 mm1310180VDE cable stripperInsulated cables-235-10 mm² (max)8

Tech Support