Kill switch (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TC-7494432
TC-7494436
TC-7494448
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Button diameter
(mm)
Contact type IP rating Recess diameter
(mm)
Type (manufacturer type)

9.99 €

1 Available 3 Days 23.61 breaker|1 makerIP4016TC-LAS1-AY-11TS

12.67 €

1 Available 3 Days 23.62 breakers|2 makersIP4016TC-LAS1-AY-22TS

19.16 €

1 Available 3 Days 331 breakerIP6522TC-LAS1-A22Y-01TSB

Loading...

  1. 1

Basic information

Colour Red Connection (components) Solder tag Functions (switches) latch
Max. temperature(°C) +55 Min. temperature(°C) -25 Print motif Arrow symbol
Product type Kill switch RoHS-compliant Yes Switching current (max.)(A) 3
Switching voltage(V AC) 250 Unlocking mechanism Turn Contact material Silver alloy

Tech Support