Manufacturer part number: ST3761G2
Brand: PROVERTHA
Price: 10.56 €
Delivery time: 3 Days
Number of pins: 37
Connector type: Socket. straight
Manufacturer part #: ST3761G2
Product type: D-SUB receptacles
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ST3761G2
No. of rows | 2 | Connection (components) | Solder bucket | Contact surface | Tin plated |
---|---|---|---|---|---|
RoHS-compliant | Yes | Type (manufacturer type) | Provertha I-NET |
This page is D-SUB pin strip, part number ST3761G2.
You can find the detail information about specifications and dimensions on part number ST3761G2.
Part Number |
---|
SDT1551G2 |
SDT3751G2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins | Connector type | Manufacturer part # | Product type |
---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | 15 | Plug. straight | SDT1551G2 | D-SUB pin strip | |
8.40 € | 1 | Available | 3 Days | 37 | Plug. straight | SDT3751G2 | D-SUB pin strip |