Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DRC3P48D400R |
DRC3P48D400R2 |
DRC3R48D420 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Auxiliary contact type | Current load (A) | Product type | Switching voltage (max.) (V AC) | Switching voltage (max.) (V DC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|
114.37 € | 1 | Available | 3 Days | - | 4.8 | Magnetic starter | 530 | - | DRC3P48D400R | |
125.27 € | 1 | Available | 3 Days | - | 7.6 | Magnetic starter | 530 | - | DRC3P48D400R2 | |
240.48 € | 1 | Available | 62 Days | 2 makers | 7.6 | Reversing contactor | - | 510 | DRC3R48D420 |
Loading...
Dimension vertical(mm) | 86.71 | Dimension width(mm) | 45.31 | Dimension depth(mm) | 96.02 |
---|---|---|---|---|---|
Connection (components) | Screw terminals | Control voltage range | 18. 18 - 30. 30 V DC. V AC | Control voltage (min.)(V DC) | 18|18 |
Control voltage (max.)(V DC) | 30|30 | Max. temperature(°C) | +80 | Min. temperature(°C) | -30 |
Nominal voltage(V DC) | 24|24 | Switching voltage (min.)(V AC) | 48 |