Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DRH3P60A20 |
DRH3P60D20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Control voltage range | Control voltage (min.) (V DC) | Control voltage (max.) (V DC) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|
185.83 € | 1 | Available | 85 Days | 90. 90 - 280. 280 V DC. V AC | 90|90 | 280|280 | DRH3P60A20 | |
218.48 € | 1 | 98 Days | 4 - 32 V DC | 4 | 32 | DRH3P60D20 |
Loading...
Connection (components) | Screw terminals | Current load(A) | 20 | IP rating | IP20 |
---|---|---|---|---|---|
Max. temperature(°C) | +70 | Min. temperature(°C) | -10 | Product type | SSC |
RoHS-compliant | Yes | Switching type (relays) | Zero crossing | Switching voltage (max.)(V AC) | 600 |
Switching voltage (min.)(V AC) | 48 |