DC Output Contractor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HDC60D160
HDC100D120
HDC100D160
HDC200D160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Current load
(A)
Switching voltage (max.)
(V DC)
Type (manufacturer type)

289.68 €

1 Available 45 Days 16048HDC60D160

235.01 €

1 Available 3 Days 12072HDC100D120

322.48 €

1 Available 6 Days 16072HDC100D160

300.61 €

1 Available 3 Days 160150HDC200D160

Loading...

  1. 1

Basic information

Dimension vertical(mm) 73.5 Dimension width(mm) 103.99 Dimension depth(mm) 43.1
Connection (components) Bolt fixings Control voltage range 4.5 - 32 V DC Control voltage (min.)(V DC) 4.5
Control voltage (max.)(V DC) 32 Max. temperature(°C) +80 Min. temperature(°C) -30
Product type DC contactor Switching voltage (min.)(V AC) 7

Tech Support