Plug-in relay (46.52.9.024.0074)

Plug-in relay 46.52.9.024.0074
  • Volume Discount

Product Details:

Manufacturer part number: 46.52.9.024.0074

Brand: FINDER

Price: 13.75

Delivery time: 3 Days


Technical Data:

Dimension height: 32.8 mm

Dimension width: 12.4 mm

Coil nominal voltage: - V AC

Coil nominal voltage: 24 V DC

Connection (components): Type C CEE 7/16 plug 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

46.52.9.024.0074

Part Number
46.52.9.024.0074
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Connection (components) Contact material Contact type Control mode Durability Electrical lifespan Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Max. temperature
(°C)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Nominal current (details)
(A)
Product size (length)
(mm)
Relay features Resistance (coil)
(Ω)
Response time
(ms)
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching capacity
(V AC)
Switching voltage (max.)
(V AC)
Switching voltage
(V AC)
Temperature range
(°C)
Type (manufacturer type) Fall time
(ms)

13.75 €

1 Available 3 Days 32.812.4-24Type C CEE 7/16 plug 2.5 mmAgNi2 change-overs---26.4-+70-17.5-29--1082000-440--46.52.9.024.00743

Loading...

  1. 1

Basic information

Min. temperature(°C) -40 Product type Plug-in relay RoHS-compliant Yes

This page is Plug-in relay, part number 46.52.9.024.0074.
You can find the detail information about specifications and dimensions on part number 46.52.9.024.0074.

Variation of this product

Part Number
46.52.8.230.0040
46.52.9.024.0040
46.61.8.230.0040
46.61.9.024.0040
55.33.9.024.0090
55.34.8.024.0050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Connection (components) Contact material Contact type Control mode Durability Electrical lifespan Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Max. temperature
(°C)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Nominal current (details)
(A)
Product size (length)
(mm)
Relay features Resistance (coil)
(Ω)
Response time
(ms)
Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Switching capacity
(V AC)
Switching voltage (max.)
(V AC)
Switching voltage
(V AC)
Temperature range
(°C)
Type (manufacturer type) Fall time
(ms)

15.87 €

1 Available 3 Days 32.812.4230-Type C CEE 7/16 plug 2.5 mmAgNi2 change-overs---253-+70184--29--1082000-440--46.52.8.230.00403

9.99 €

1 Available 3 Days 32.812.4-24Type C CEE 7/16 plug 2.5 mmAgNi2 change-overs---26.4-+70-17.5-29--1082000-440--46.52.9.024.00403

14.81 €

1 Available 3 Days 32.812.4230-Type C CEE 7/16 plug 4.8 mmAgNi1 change-over---26.4-+70-17.5-29--15164000-440--46.61.8.230.00405

9.45 €

1 Available 3 Days 32.812.4-24Type C CEE 7/16 plug 4.8 mmAgNi1 change-over---253-+70184--29--15164000-440--46.61.9.024.00405

17.99 €

1 Available 3 Days 37.220.7-24Type C CEE 7/16 plug 2 mmAgNi3 change-oversmonostable. 1 coil(AC/DC) 20 x 106/50 x 106 switching cycles(AC/DC) 100 x 103/200 x 103 switching cycles-26.4+85-19.2-27.7+ test button (lockable)|+ LED display|+ flyback diode600-102500-400250-40 - +8555.33.9.024.0090-

17.99 €

1 Available 3 Days 37.220.724-Type C CEE 7/16 plug 2 mmAgNi4 change-oversmonostable. 1 coil(AC/DC) 20 x 106/50 x 106 switching cycles(AC/DC) 100 x 103/200 x 103 switching cycles26.4-+8519.2--27.7+ test button (lockable)|+ LED display190-71750-250250-40 - +8555.34.8.024.0050-

Tech Support