Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
40.31.8.230.0000
Part Number
|
---|
40.31.8.230.0000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Air/creeping distance | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating | Coil rating (W) | Connection (components) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Electrical lifespan | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Product size (length) (mm) | Relay features | Resistance (coil) (Ω) | Switching capacity | Switching current (max.) (A) | Switching current (A) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switch-on current (A) | Type (manufacturer type) | Coil voltage rating (VA) | Coil voltage rating (W) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | 230 | - | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | 200 x 103 switching cycles | 253 | - | +85 | 184 | - | 29 | - | 28000 | - | 10 | - | 2500 | 400 | - | - | - | 40.31.8.230.0000 | - | - |
Loading...
Min. temperature(°C) | -40 | Product type | PCB relay | RoHS-compliant | Yes |
---|
This page is PCB relay, part number 40.31.8.230.0000.
You can find the detail information about specifications and dimensions on part number 40.31.8.230.0000.
Configure
Basic Attributes
Dimension depth(mm)
Air/creeping distance
Coil nominal voltage(V DC)
Coil rating
Coil rating(W)
Control mode
Max. pick-up voltage(V DC)
Min. pick-up voltage(V DC)
Relay features
Switching capacity
Switching current(A)
Switching voltage(V AC)
Switching capacity(V DC)
Switch-on current(A)
Coil voltage rating(VA)
Coil voltage rating(W)
Type
Dimension height(mm)
Dimension width(mm)
Coil nominal voltage(V AC)
Connection (components)
Contact material
Contact type
Creepage distance (coil/clips)(mm)
Electrical lifespan
Max. pick-up voltage(V AC)
Max. temperature(°C)
Min. pick-up voltage(V AC)
Product size (length)(mm)
Resistance (coil)(Ω)
Switching current (max.)(A)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
30.22.9.024.0000 |
322170124000 |
34.51.7.024.0310 |
40.31.9.006.0000 |
40.31.9.012.0000 |
40.31.9.024.0000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Dimension depth (mm) | Air/creeping distance | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating | Coil rating (W) | Connection (components) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Electrical lifespan | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Product size (length) (mm) | Relay features | Resistance (coil) (Ω) | Switching capacity | Switching current (max.) (A) | Switching current (A) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switch-on current (A) | Type (manufacturer type) | Coil voltage rating (VA) | Coil voltage rating (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 1 | Available | 3 Days | 11.1 | 10.1 | - | - | - | 24 | - | 0.2 | Solder pins | AgNi+Au | 2 change-overs|DPDT-CO | monostable. 1 coil | - | - | - | 37.9 | +75 | - | 16.8 | 20.3 | - | 1440 | 125 VA (AC1) | 1.25 | (30 V/DC) 2 A/(125 V/AC) 1.25 | 125 | 250 | 30 V/DC/125 | - | - | 30.22.9.024.0000 | - | - | |
6.84 € | 1 | Available | 3 Days | 10.7 | 10 | - | - | - | 12 | - | - | Solder pins | AgSnO2 | 1 change-over|1 CO. SPDT | monostable. 1 coil | - | - | - | 18 | +85 | - | 9.4 | 20 | - | 720 | - | 6 | - | 1500 | 400 | - | - | - | 32.21.7.012.4000 | - | - | |
8.93 € | 1 | Available | 3 Days | 15 | 5 | - | - | - | 24 | 0.17 W | - | Solder pins | AgNi | 1 change-over|SPDT-CO | monostable. 1 coil | - | - | - | 36 | +85 | - | 16.8 | 28 | - | 3350 | - | 6 | 6 | 1500 | 400 | 24 V/DC/250 | (AC1) 1500 VA. 6 A/250 V/AC/24 | Max 10 | 34.51.7.024.0310 | - | - | |
6.84 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 6 | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | 200 x 103 switching cycles | - | 9 | +85 | - | 4.4 | 29 | - | 55 | - | 12 | - | 3000 | 400 | - | - | - | 40.31.9.006.0000 | - | - | |
6.28 € | 1 | Available | 3 Days | 25 | 12.4 | - | - | - | 12 | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | 200 x 103 switching cycles | - | 18 | +85 | - | 8.8 | 29 | - | 220 | - | 12 | - | 3000 | 400 | - | - | - | 40.31.9.012.0000 | - | - | |
6.28 € | 1 | Available | 12 Days | 25 | 12.4 | - | - | - | 24 | - | - | Solder pins | AgNi | 1 change-over | monostable. 1 coil | 8 | 200 x 103 switching cycles | - | 36 | +85 | - | 17.5 | 29 | - | 900 | - | 12 | - | 3000 | 400 | - | - | - | 40.31.9.024.0000 | - | - |