PCB relay (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

40.62.9.012.4000

Part Number
40.62.9.012.4000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Air/creeping distance Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Coil rating Coil rating
(W)
Connection (components) Contact material Contact type Control mode Creepage distance (coil/clips)
(mm)
Electrical lifespan Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Max. temperature
(°C)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Product size (length)
(mm)
Relay features Resistance (coil)
(Ω)
Switching capacity Switching current (max.)
(A)
Switching current
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Switching voltage
(V AC)
Switching capacity
(V DC)
Switch-on current
(A)
Type (manufacturer type) Coil voltage rating
(VA)
Coil voltage rating
(W)

11.61 €

1 Available 23 Days 2512.4---12--Solder pinsAgSnO22 change-oversmonostable. 1 coil---18+85-8.829-220-10-2500400---40.62.9.012.4000--

Loading...

  1. 1

Basic information

Min. temperature(°C) -40 Product type PCB relay RoHS-compliant Yes

This page is PCB relay, part number 40.62.9.012.4000.
You can find the detail information about specifications and dimensions on part number 40.62.9.012.4000.

Variation of this product

Part Number
34.51.7.024.0310
40.31.8.230.0000
40.31.9.006.0000
40.62.9.024.0000
40.62.9.024.4000
40.62.9.110.0000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Air/creeping distance Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Coil rating Coil rating
(W)
Connection (components) Contact material Contact type Control mode Creepage distance (coil/clips)
(mm)
Electrical lifespan Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Max. temperature
(°C)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Product size (length)
(mm)
Relay features Resistance (coil)
(Ω)
Switching capacity Switching current (max.)
(A)
Switching current
(A)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Switching voltage
(V AC)
Switching capacity
(V DC)
Switch-on current
(A)
Type (manufacturer type) Coil voltage rating
(VA)
Coil voltage rating
(W)

8.93 €

1 Available 3 Days 155---240.17 W-Solder pinsAgNi1 change-over|SPDT-COmonostable. 1 coil---36+85-16.828-3350-66150040024 V/DC/250(AC1) 1500 VA. 6 A/250 V/AC/24
Max 10
34.51.7.024.0310--

11.61 €

1 Available 3 Days 2512.4--230---Solder pinsAgNi1 change-overmonostable. 1 coil8200 x 103 switching cycles253-+85184-29-28000-10-2500400---40.31.8.230.0000--

6.84 €

1 Available 3 Days 2512.4---6--Solder pinsAgNi1 change-overmonostable. 1 coil8200 x 103 switching cycles-9+85-4.429-55-12-3000400---40.31.9.006.0000--

9.99 €

1 Available 3 Days 2512.4---24--Solder pinsAgNi2 change-oversmonostable. 1 coil---36+85-17.529-1150-10-2500400---40.62.9.024.0000--

11.61 €

1 Available 3 Days 2512.4---24--Solder pinsAgSnO22 change-oversmonostable. 1 coil---36+85-17.529-1150-10-2500400---40.62.9.024.4000--

13.75 €

1 Available 3 Days 2512.4---110--Solder pinsAgNi2 change-oversmonostable. 1 coil---165+85-80.329-18000-10-2500400---40.62.9.110.0000--

Tech Support