D-SUB plug 180 ° (DS1033-09MBNSISS)

D-SUB plug 180 ° DS1033-09MBNSISS
  • Volume Discount

Product Details:

Manufacturer part number: DS1033-09MBNSISS

Brand: CONNFLY

Price: 0.52

Delivery time: 3 Days


Technical Data:

Manufacturer part #: DS1033-09MBNSISS

Number of pins: 9

Type (manufacturer type): DS1033-09MBNSISS


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS1033-09MBNSISS

Part Number
DS1033-09MBNSISS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Number of pins Type (manufacturer type)

0.52 €

1 Available 3 Days DS1033-09MBNSISS9DS1033-09MBNSISS

Loading...

  1. 1

Basic information

Connection (components) Soldering Connection angle(°) 180 Connector features + clearance hole
Connector type Plug. straight Contact surface Selective gold on nickel No. of rows 2
Product type D-SUB plug RoHS-compliant Yes Temperature range(°C) -40 - +105

This page is D-SUB plug 180 °, part number DS1033-09MBNSISS.
You can find the detail information about specifications and dimensions on part number DS1033-09MBNSISS.

Variation of this product

Part Number
DS1033-15MBNSISS
DS1033-25MBNSISS
DS1033-37MBNSISS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Number of pins Type (manufacturer type)

0.47 €

1 Available 3 Days DS1033-15MBNSISS15DS1033-15MBNSISS

0.45 €

1 3 Days DS1033-25MBNSISS25DS1033-25MBNSISS

0.87 €

1 Available 3 Days DS1033-37MBNSISS37DS1033-37MBNSISS

Tech Support