Industrial Connector with PE Housing top section

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70.350.0628.0
70.350.0635.0
70.350.1028.0
70.350.1035.0
70.350.1628.0
70.350.1635.0
70.350.2428.0
70.350.2435.0
70.353.1035.0
70.353.1635.0
70.353.2435.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Clamp Ø
(mm)
Connector features IP rating Manufacturer part # Mating cycles (actuations) Rated voltage Terminal Ø (max.)
(mm)
Test current Thread size Type (manufacturer type) Voltage
(V AC)

8.93 €

1 Available 3 Days Aluminium6.5+ cable gland|Cable input (lateral)IP5470.350.0628.0500-13.5-PG13.570.350.0628.0500

9.99 €

1 Available 3 Days Aluminium3+ cable gland|Cable input (lateral)|+ one-hand locking mechanism|Longitudinal braceIP5470.350.0635.0500-14.5-M2070.350.0635.0500

13.75 €

1 Available 3 Days -6.5+ cable gland|+ rubber seal|Cable input (lateral)IP5470.350.1028.0--16-PG1670.350.1028.0500

12.67 €

1 Available 3 Days Aluminium3+ cable gland|Cable input (lateral)|Transverse braceIP5470.350.1035.0--14.5-M2070.350.1035.0500

13.75 €

1 Available 3 Days Aluminium9+ cable gland|Cable input (lateral)-70.350.1628.0--21-PG2170.350.1628.0400

13.75 €

1 Available 3 Days Aluminium7.5+ cable gland|Cable input (lateral)|+ two-hand locking mechanism|Transverse braceIP5470.350.1635.0--19-M2570.350.1635.0400

14.81 €

1 Available 3 Days Aluminium9+ cable gland|Cable input (lateral)IP5470.350.2428.0--21-PG2170.350.2428.0400

14.81 €

1 Available 3 Days Aluminium7.5+ cable gland|Cable input (lateral)|Transverse braceIP5470.350.2435.0--19-M2570.350.2435.0400

14.81 €

1 Available 3 Days Aluminium7.5+ cable gland|Cable input (lateral)|Transverse braceIP5470.353.1035.0--19-M2570.353.1035.0500

15.87 €

1 Available 3 Days Aluminium15+ cable gland|Cable input (lateral)|+ two-hand locking mechanism|Transverse braceIP5470.353.1635.0--26.5-M3270.353.1635.0400

16.93 €

1 Available 9 Days Aluminium15+ cable gland|Cable input (lateral)|Transverse braceIP5470.353.2435.0--26.5-M3270.353.2435.0400

Loading...

  1. 1

Basic information

Colour Grey Connection - Leading contact (PE) No
Max. temperature(°C) +120 Min. temperature(°C) -40 Number of pins -
Product type Enclosure top Series (revos Basic connectors) BAS Type (misc.) Housing top section

Tech Support