CARD MASTER (7720071)

CARD MASTER 7720071
  • Volume Discount

Product Details:

Manufacturer part number: 7720071

Brand: FIBOX

Price: 10.07

Delivery time: 3 Days


Technical Data:

Colour: Grey

Compatible with (details): Type 17/16.

Material (details): Hard paper

Material: Phenolic paper

Product type: Mounting plate


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7720071

Part Number
7720071
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Compatible with (details) Material (details) Material Product type Type (manufacturer type) Type (misc.)

10.07 €

1 Available 3 Days GreyType 17/16.Hard paperPhenolic paperMounting plateCARDMASTER MP 17/16Mounting plate. hard paper

Loading...

  1. 1

Basic information

RoHS-compliant Yes

This page is CARD MASTER, part number 7720071.
You can find the detail information about specifications and dimensions on part number 7720071.

Variation of this product

Part Number
7720026
7720035
7720070
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Compatible with (details) Material (details) Material Product type Type (manufacturer type) Type (misc.)

13.08 €

1 Available 3 Days AluminiumType...21/18...AluminiumAluminiumFaceplateCARDMASTER FP 21/18Aluminium front plate

10.35 €

1 Available 3 Days GreyType 21/18.Galvanised steelSteelMounting plateCARDMASTER MP 21/18Mounting plate. zinc-plated steel

11.76 €

1 Available 3 Days Aluminiumtype 17/16.AluminiumAluminiumFaceplateCARDMASTER FP 17/16Aluminium front plate

Tech Support