Mounting Plate / Steel, Aluminum / Light grey, Silver-grey (5514076)

Mounting Plate / Steel, Aluminum / Light grey, Silver-grey 5514076
  • Volume Discount

Product Details:

Manufacturer part number: 5514076

Brand: FIBOX

Price: 2.51

Delivery time: 3 Days


Technical Data:

Case features: -

Colour: Light grey

Compatible with (details): Order no. 52 76 14 · Order no. 52 76 26 · Order no. 52 76 91 · Order no. 52 77 05

Material (details): Steel

Material: Steel plate


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5514076

Part Number
5514076
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case features Colour Compatible with (details) Material (details) Material Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

2.51 €

1 Available 3 Days -Light greyOrder no. 52 76 14 · Order no. 52 76 26 · Order no. 52 76 91 · Order no. 52 77 05SteelSteel plate4898MNX MIV 100Mounting plate

Loading...

  1. 1

Basic information

Product type Mounting plate RoHS-compliant Yes

This page is Mounting Plate / Steel, Aluminum / Light grey, Silver-grey, part number 5514076.
You can find the detail information about specifications and dimensions on part number 5514076.

Variation of this product

Part Number
5514077
5514078
8120922
9511095
9511096
9823017
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Case features Colour Compatible with (details) Material (details) Material Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type) Type (misc.)

4.17 €

1 Available 3 Days -Light greyOrder no. 52 76 26 · Order no. 52 76 53 · Order no. 52 77 17 · Order no. 52 77 31SteelSteel plate9898MNX MIV 125Mounting plate

5.48 €

1 Available 3 Days -Light greyOrder no. 52 76 66 · Order no. 52 76 79 · Order no. 52 77 44 · Order no. 52 77 56SteelSteel plate98148MNX MIV 150Mounting plate

51.64 €

1 Available 3 Days perforated---Steel plate250350ARCA MPMP ARCA 4030-

17.44 €

1 Available 3 Days -Silver-greyAL 122208-Aluminium107207AM 1222-

19.43 €

1 Available 3 Days -Silver-greyAL 162609-Aluminium146244AM 1626-

5.17 €

1 Available 3 Days -Silver-greyAL 081806-Aluminium69164AM 0818-

Tech Support