CAB Wall Mounting (8280002)

CAB Wall Mounting 8280002
  • Volume Discount

Product Details:

Manufacturer part number: 8280002

Brand: FIBOX

Price: 41.21

Delivery time: 3 Days


Technical Data:

Compatible with (details): CAB P 302017|CAB P403017|CAB P 504023|CAB P 604023|CAB P705027|CAB P 806030|CAB P1008030

Material (details): Metal

Material: Metal

Type: MF CAB

Type (manufacturer type): MF CAB


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8280002

Part Number
8280002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compatible with (details) Material (details) Material Type Type (manufacturer type)

41.21 €

1 Available 3 Days CAB P 302017|CAB P403017|CAB P 504023|CAB P 604023|CAB P705027|CAB P 806030|CAB P1008030MetalMetalMF CABMF CAB

Loading...

  1. 1

Basic information

Colour Grey-white (RAL 7035) Product type Wall mount RoHS-compliant Yes

This page is CAB Wall Mounting, part number 8280002.
You can find the detail information about specifications and dimensions on part number 8280002.

Variation of this product

Part Number
8280003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Compatible with (details) Material (details) Material Type Type (manufacturer type)

41.21 €

1 Available 3 Days CAB P302017|CAB P 403017|CAB P504023|CAB P604023|CAB P 705027|CAB P806030|CAB P 1008030PlasticPlasticTF CABTF CAB

Tech Support